The reinforcement for existing corrugated tube systems. The e-rib is clipped onto a corrugated hose. The new sizes are independent of the hose manufacturer. The e-rib stabilises the corrugated hose so that it can only move in one direction. With its lateral guide elements, the corrugated hose requires no support along its length due to the e-rib.
Initially we offer the nominal width 29 for the Scara robots.
A scara robot is a robot arm for industrial robots, usually used in high speed applications.
This is a product added to Scara robots which guides cables safely.
Similarly to the triflex® robotic energy chain, the system used for the scara is a modular system ensuting easy to retrofit.
Monday to Friday from 8am - 8pm.
24h