igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
- For flexing applications
- Outer jacket: iguPUR
- Overall shield
- Oil-resistant according to DIN EN 50363-10-2
- Flame retardant
- UV-resistant
- chainflex® class: 3.1.3.1
Item no.
chainflex® CASE available
Double strokes* | 1 million | 3 million | 5 million | |||
---|---|---|---|---|---|---|
Temperature, | v max. [m/s] | a. max. | Travel distance | R min. | R min. | R min. |
from/to [°C] | unsupported | [m/s2] | [m] | [factor x d] | [factor x d] | [factor x d] |
-20 / -10 | 17.5 | 18,5 | 19,5 | |||
-10 / +60 | 3 | 20 | ≤ 10 | 15 | 16 | 17 |
+60 / +70 | 17.5 | 18,5 | 19,5 |