Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® control cable CF150.UL

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • Oil resistance: No oil resistance
  • CFRIP®
  • chainflex® class: 4.4.1.2
Product description
chainflex® control cable CF150.UL
 
Typical application areas
For highest demands
Almost unrestricted oil resistance, even with organic oils
Indoor and outdoor applications, UV-resistant
Especially for unsupported and gliding travels up to 400m or more
Storage and retrieval units, machining/tooling machines, fast handling, cleanrooms, semiconductor assembly, ship to shore, outdoor cranes, freezing temperature application
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes*     5 million     7.5 million     10 million
Temperature,    R min.    R min.    R min.
from/to [°C]    [Factorxd]    [Factorxd]    [Factorxd]
-35/-25    6.8    7.5    8.5
-25/+90    5    6    7
+90/+100    6.8    7.5    8.5
* Higher number of double strokes possible - use the service life calculation function on this page.
 
Certificates and standards
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
see data sheet for details NFPA
Following NFPA 79-2012 chapter 12.9 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF130.15.07.UL, tested by IPA according to standard 14644-1
Technical data

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h