My contact person
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

drygear® worm gear | Installation size 20 | Symmetric| PRT

Product description
drygear® worm gear | Installation size 20 | Symmetric| PRT
 
Slewing ring bearing (iglidur® PRT) with a plastic housing. The drive component is a motor with worm gear. As a result the central hole remains free for feeding through cables, for example. The articulated joints can be ordered with or without
motor.
  • Self-locking drive
  • Standard motor option: stepper motor NEMA17XL
  • INI kit for zero position optionally adaptable
  • 2 pc PRT design 01 (PRT-01-xx), aluminium worm shaft (AL hard anodised), high rigidity
Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h