Light energy chains for straddle carriers

In addition to the reach stacker and empty container handler, straddle carriers are also among the industrial vehicles that ensure efficient container handling at ports. Heavy loads are lifted completely under the driver's cabin, which also results in long travels.
Lightweight energy chains with high robustness and simple modular design help to improve handling, increase safety and keep costs low.
Straddle carrier

Lightweight, easy and cost-effective: energy chain solutions for straddle carriers

E4.1 energy chain

Energy chain system E4.1

  • More stability with smaller dimensions
  • Long service life even under abrasive environmental conditions
  • Modular energy chain system for easy handling
Learn more about the E4.1 energy chain
E4 light

E4/light energy chain system

  • The reduced thickness of the side panels creates a larger interior space for cables with less weight and at the same time a price reduction
  • Especially for short travels, hanging and small standing applications
Learn more about the E4/light
Energy chain system E4.1L

Energy chain system E4.1L

  • Extremely easy to assemble for time-saving installation
  • Weight reduction compared to the E4.1 with high stability
  • Cable-friendly design
Learn more about the E4.1L
chainflex

chainflex for moving applications

  • Cables for use in energy chains
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travels and the most adverse environmental influences
Learn more about chainflex cables
Motor cables

Motor cables

  • Mostly with TPE outer jacket material for extreme temperature ranges
  • High abrasion resistance for a long service life
  • Service life predictable online. With a 36-month guarantee
Find out more about our motor cables
Control cables

Control cables

  • From 12 cores with cores wound in bundles
  • Long operating times thanks to the avoidance of corkscrews
  • Service life predictable online. With a 36-month guarantee
Learn more about our control cables

Application story: Significantly increased service life thanks to energy chain in straddle carrier


System comparison

Energy chain systems instead of festooning, motor cable drums and busbars

Energy chains systems instead of festooning Energy chain systems instead of festooning
Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimises downtime.
Energy chain systems instead of motor cable drums Energy chain systems instead of motor cable drums
No slip ring on long travels. Guide all media safely in one system. Travels of up to 1,000 metres.
Energy chain systems instead of busbar systems Energy chain systems instead of busbar systems
Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement. 

Tested for real-world applications in the industry's largest test laboratory

A look at the chainflex and e-chain test laboratory Take a look at our chainflex and e-chain test laboratory, where 10 billion cycles are tested annually.
Long travels in outdoor tests Up to 400m of travel can be achieved on our 200m long test track for energy chains.

Brochure: solutions for port facilities
Installation service

This could also be of interest to you

Indoor cranes
 

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH