igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: ZTM-1430-015
- Material: iglidur® Z
- Shape: Shop thrust washers
- Dimensions:
- d1 14 mm
- d2 30 mm
- s 1.5 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
Total price: 8.30 GBP8.30 GBP / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
Usually shipped within 1 working day
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
Typical application areas
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Excellent wear resistance, especially with high loads
- High thermal resistance
- For extreme loads
- For high surface speeds
- Resistant to edge loads
- Lubrication- and maintenance-free
- Standard range from stock
Typical application areas
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?