Long-lasting energy supply system for STS cranes

Forklift with igus products
Monobeam, double trolley, gooseneck, shuttle boom or lattice girder crane: for the efficient loading and unloading of ships, various types of large-dimensioned ship-to-shore cranes are used, all of which place high demands on the function and reliability of the energy supply systems used. The operator must always be able to rely 100% on both the energy chains and cables - even under heavy loads, severe weather conditions and aggressive corrosion. With a broad portfolio of robust energy chain systems, intelligent sensors for condition monitoring or predictive maintenance, we help our customers achieve this goal.

Top products for ship-to-shore cranes (STS)

Roller energy chains

Heavy-duty roller energy chains

  • Stainless steel energy chains with rollers
  • Long travels of up to 800m
  • Speeds of up to 5m/s
  • 10x longer service life whilst using less drive force
Find out more about roller e-chains
Guide troughs

Guide troughs

  • Available in stainless steel or aluminium for seawater resistance to EN6060 and weight reduction
  • Available as cost-effective and corrosion-free plastic trough
Find out more about guide troughs
Floating moving end

Floating moving end

  • As compensation in the case of long travels 
  • Small, lightweight and cost-effective
  • Compatible with isense EC.P
  • Can be deployed with a range of energy supplies
Find out more about floating moving ends
chainflex cables

chainflex cables

Learn more about chainflex cables
P4.1

Roller energy chain P4.1

Find out more about the P4.1

Guide for designers

White paper on smart plastics in STS cranes

How digitally networked energy chains strengthen STS cranes

This case study shows how the crane operator EMO B.V. achieves running performances of up to 375,000km thanks to e-chains with networked sensors in the STS cranes at the port of Rotterdam. And that without any significant maintenance effort.
White paper on energy supply of container crane

Impact of Triple-E container ships on STS cranes

How exactly do larger container ships affect the construction of STS cranes and their energy supply (keyword: Triple-E class)? What solutions are there and what role does sensor technology play here?

Predictive maintenance with i.Cee

Thanks to intelligent software in combination with sensors on the energy chains, unplanned downtimes of cranes are a thing of the past. The i.Cee consists of sensors and software that report possible maintenance needs on the energy chain at an early stage, even before damage or even breakdowns can occur. Expensive plant downtimes are avoided and safety is increased.
Further information

Condition monitoring with i.Sense

The intelligent i.Sense sensor system and software monitors the condition of the energy chain on the crane around the clock. While heavy loads, long operating times and severe weather mean high loads for STS cranes, i.Sense helps to ensure operational safety. In the event of problems, the software can initiate an emergency stop to prevent major damage.
Further information

CFXL chainfix clamps

Since STS cranes often have particularly long travels, high loads and forces prevail, especially in the area of energy supply. In order to relieve the heavily stressed cables in the chain, chainfix clamps are used. With simple retrofitting, they allow strain relief even for hoses and cables with large diameters.
Further information

User stories - A tailored energy supply solution for every STS crane

System comparison

Energy chain systems instead of festooning, motor cable drums and busbars

Energy chains systems instead of festooning Energy chain systems instead of festooning
Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimises downtime.
Energy chain systems instead of motor cable drums Energy chain systems instead of motor cable drums
No slip ring on long travels. Guide all media safely in one system. Travels of up to 1,000 metres.
Energy chain systems instead of busbar systems Energy chain systems instead of busbar systems
Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement. 

Flexible installation options for energy chains on STS cranes - Be prepared for any case

Depending on the application situation and type of crane, various types of installation of an energy chain system are available. In addition to the usual installation on top of the crane girder, the side attachment for example protects against strong crosswinds, whereas an installation of the e-chain under the crane girder shields it as far as possible from snow, rain and ice. We can provide you with the right energy chain and installation option for every situation.

Installation on the crane girder

Energy chain installation on the crane girder

Installation under the crane girder

Energy chain installation under the crane girder

Installation on the side of crane girders

Energy chain installation on the side of the crane girder

Tested for real-world applications in the industry's largest test laboratory

A look at the chainflex and e-chain test laboratory Take a look at our chainflex and e-chain test laboratory, where 10 billion cycles are tested annually.
Long travels in outdoor tests Up to 400m of travel can be achieved on our 200m long test track for energy chains.

Brochure: solutions for port facilities
Installation service

This could also be of interest to you

Indoor cranes
 

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH