Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

energy chain systems News

Virtual booth at Hanover Trade Fair

We have 44 exciting and unique new designs and product extensions just waiting to be seen!

"Experience" all the current novelties on your virtual round tour, and with your cursor open up every detail at the Trade Fair booth. The search function enables you to reach every corner of the booth and learn about all the novelties.

News and Line Extensions 2006

igus® LeviChain

New: It "floats". It’s available!

New E4.1... One for all

New: The easy choice – ONE e-chain® for all, snap-open from both sides

Series P4

New: Shaped rollers Chain for very long travels, 10m/s, low noise

Serie 4040 "Heavy Duty"

New: Rol e-chain® for high fill weight now available in a smaller size

E4: Extreme-Gliding

New: Versions with enlarged gliding surfaces for extreme applications

triflex® R FlexBar

New: Universal flexing module for demanding robotic movements

triflex® R bracket "Light"

New mounting bracket saves space, money and opens easily

Micro flizz® – small size

New: Pre-assembled, super compact power supply module

Chips up to 850 °C

New: E-Tubes that repel hot chips, up to 850 ºC

E2: Transparent lids

New: Preventative maintenance on E2 E-Tubes, at a glance

E2 Tube: Metallic flange

New: Metallic flange brackets with popular hole patterns

E1 - New Design

New: Cost effective e-chains® in one piece up to 255 mm long, easier to open

EasyChain® E045

New: Easy to fill Micro Chains with short pitch and quiet motion

EasyChain® E065

New: Stronger Micro EasyChain® with separated compartments

E2/000: Mounting brackets

New: 1-piece mounting brackets with tie wrap option, for smallest E2/000 sizes

igus®-Design Awards

"Design Oscars" for igus® e-chains® in the industrial design category

More news and line extensions for Chainflex®-Cables and readychain®

CF.FLAT

New: Very large conductors at very small e-chain® bending radii

CFLG - New generation

New: 55 mm bending radius with glass fibre optic cables

igus® copper/fiber optic ICP

New: Decentralized, cost effective copper/fiber optic couplers

igus® Wireless

New: igus®-Radio Technology Modules for industrial applications

chainflex® CFBUS.065 USB

New: chainflex® USB cable for high speed applications at 12,5 x d

chainflex® CF300/CF310 UL

New: The 7,5 x d single cores now with UL- and CSA-approval

CF98.INI with connectors

New: 4 x d – more than 60 million cycles tested

Made for Micro flizz®

New: Next generation power and data supply in one preassembled system

News and Line Extensions 2005



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG